PRODUCT LIST

  • Delta news and event
  • 2015.03.12

    Delta to Demonstrate Modular Datacenter and IT Power Management Solutions at CeBIT 2015

    Amsterdam, March 12, 2015 - Delta Electronics, the world-leading energy saving solutions provider, joins CeBIT, the world’s largest business IT and ICT event, to showcase its innovative IT power management and datacenter solutions simultaneously. InfraSuite is a total solution for enterprises that seek to optimize their data centers’ power usage effectiveness (PUE) while saving approximately 25% in operating costs through higher scalability, reliability, energy efficiency and manageability to “Protect the Moments that Matter”.

    This year, CeBIT’s new joint venture with DatacenterDynamics creates the world’s largest international data center event. Fully understanding IT managers’ needs in this era of Big Data with the challenges of data growth and the scalability of datacenter infrastructure, Delta showcases InfraSuite, its fully integrated and scalable datacenter architecture and smart environmental management InfraSuite Manager (EMS3000) with real-time monitoring and remote control functions. Featuring “Smarter Modular Datacenter Solutions” at CeBIT‘s Hall 12, Delta InfraSuite presents the following core benefits:

    • Highly Scalable:
      Delta InfraSuite is a pay-as-you-go structure for seamless expansion and quick deployment of datacenters. In the changing IT industry environment, the scalable flexibility of Delta’s InfraSuite can right-size infrastructure at the right time without overinvestment. 

    • Ultra Reliable:
      Ensuring the critical power supply of the datacenter, Delta’s Modulon DPH series UPS is a fully modular and fault-tolerant design that meets the strict requirements for availability due to increased IT-dependent business operations. The hot-swappable power modules and key components of Delta’s InfraSuite also ensure a Mean Time To Repair (MTTR) close to zero without downtime risk.

    • Energy Efficient:
      As a green datacenter advocate and provider, Delta is determined to help enterprises optimize PUE and save operating costs by approximately 25%. High performance DPH and HPH series UPS offer best-in-class AC-AC efficiency up to 96%, RowCool with high inlet water temperature and other power management solutions help optimize Total Cost of Ownership (TCO). Delta InfraSuite helped the National United University in Taiwan largely improve the average PUE of its critical IT facilities from 2.99 originally to around 1.6. Delta’s own datacenter in its Taipei headquarters, which also implemented InfraSuite, reaches a remarkable average PUE below 1.43, thus, meeting the criteria for gold-level datacenter efficiency defined by Green Grid.

    • Superior Manageability:
      Delta’s datacenter infrastructure management InfraSuite Manager (EMS3000) with real-time monitoring and remote control functions is a smart way for IT managers to better monitor the entire datacenter with fingertip control and reduce the cost of datacenter operations.

    In the Planet Reseller exhibition at Hall 15, Delta demonstrates single-phase UPSs focusing on “Smarter IT Power Management” for IT resellers:

    • Reliable and Green Power Solution:
      To support network devices, security, surveillance systems and POS systems of small and medium-sized enterprises, Delta offers the single-phase UPSs Amplon M 1-3k and RT 1-10k for reliable and efficient power protection. Delta will also display a single rack IT power management solution for easy 1+1 redundancy by using the Delta RT UPS, which meets TIA-942 Tier 2 reliability requirement. The static transfer switch (STS) plays a key role for power redundant configurations for high reliability.  

    • Intelligent UPS Management Solution:
      Delta’s UPSentry and ShutdownAgent support customers to better prevent data loss and protect the IT equipment behind the UPSs.

    You are welcome to visit Delta’s stand at D26, Hall 12 (DatacenterDynamics) and F52, Hall15 (Planet Reseller) during CeBIT 2015 in Hannover, Germany from March 16th to 20th to see our datacenter and power management solutions for smart IT business.

     

    About Delta

    Delta Electronics, Inc., founded in 1971, is a global leader in power and thermal management solutions. Our mission statement, “To provide innovative, clean and energy-efficient solutions for a better tomorrow,” focuses our role in addressing key environmental issues such as global climate change. As an energy-saving solutions provider with core competencies in power electronics and in innovative research and development, Delta's businesses encompass Power Electronics, Energy Management, and Smart Green Life. Delta has sales offices worldwide with manufacturing facilities and R&D centers in Taiwan, China, USA, Europe, Thailand, Japan, Singapore, India, Mexico and Brazil.

    Throughout its history, Delta has received many global awards and recognition for its business milestones, innovative technology and corporate social responsibility. Since 2011, Delta has been selected as a member of the prestigious Dow Jones Sustainability™ World Index (DJSI World) for 4 consecutive years. In 2014, Delta was ranked at the highest A-level of the Climate Performance Leadership Index (CPLI) of the Carbon Disclosure Project (CDP), and it was the only company from Greater China to be named to the CPLI from nearly 2,000 listed companies.

    For detailed information about Delta, please visit: www.deltaww.com

     

    Media Contact:

    Andreas Schmidt
    Delta Electronics EMEA
    Telephone: +49 07641455252
    Email: andreas.schmidt@delta-es.com  

    Colleen Ho
    Delta Electronics EMEA
    Telephone: +31 206550977
    Email: colleen.ho@delta-europe.com

    top