Modular UPS - DPH Series 15- 60/105 kVA, 208 V
Technical Specifications
Product available regions :
.
.
|
Model
DPH-60K-LV / DPH-105K-LV
Power Rating
● DPH-60K-LV
15, 30, 45, 60 kVA/kW
15 kW Power Module: Up to 4 units
● DPH-105K-LV
15, 30, 45, 60, 75, 90, 105 kVA/kW
15 kW Power Module: Up to 7 units
Maximum Power Module Quantity
● DPH-60K-LV
4+1 redundancy
● DPH-105K-LV
7+1 redundancy
Maximum Battery Module Quantity (Inbuilt)
● DPH-60K-LV
16 pcs (4 strings)
● DPH-105K-LV
N/A
Input
Nominal Voltage
208/120 Vac, 220/127 Vac (3 phase, 4-wire +G)
Voltage Range
166~253 Vac (full load)
iTHD
< 5% (non-linear)
< 3%(linear)*
Power Factor
> 0.99
Frequency
40~70 Hz
Output
Output Voltage
208/120 Vac, 220/127 Vac (3 phase, 4-wire +G)
Voltage Regulation
±1% (static)
Output Power Factor
Unity
THDv
< 2% (Linear)
< 5% (Non-linear)
AC-AC Efficiency
95%
ECO Efficiency
Up to 98.5%
Overload Capacity
≤ 125%: 10 minutes
≤ 150%: 1 minute
> 150%: 1 second
Battery
Nominal Voltage
±168 Vdc (±14 pcs)
Charge Voltage
±190 Vdc (adjustable from 182 Vdc to 196 Vdc)
Charge Current
6 A Max. per power module
Physical
Dimension (W x D x H)
23.62” x 33.46” x 78.74” (600 x 850 x 2000 mm)
Weight - UPS System
● DPH-60K-LV
562.2 lb (255 kg)
● DPH-105K-LV
619.5 lb (281 kg)
Weight - Power Module
46.3 lb (21 kg / 1 pc)
Weight - Battery Module
51.8 lb (23.5 kg / 1 pc, 1 battery module=9 Ah battery x 7 pcs)
Environment
Operating Temperature
32 to 104°F (0 to 40°C)
Storage Temperature
-13 to 167°F (-25 to 75°C)
Relative Humidity
5~95% non-condensing
Audible Noise
< 68 dBA**
Others
Compliance
UL 1778, FCC Class A, Energy Start 2.0
Parallel
Maximum 4 units
Display
10” Touch Panel
Communication Interface
Ethernet, RS485
Modular battery cabinet
Dimension (W x D x H)
23.62” x 33.46” x 78.74” (600 x 850 x 2000 mm)
Weight
w/ Full Battery module: 2123.1 lb (963 kg)
w/o Battery module : 465.2 lb (211 kg)
Maximum Number of Battery Strings
8
Maximum Number of Battery Modules
32
* When input voltage total harmonic distortion input is less than 1%
** Measured by 1 meter of the UPS
** Measured by 1 meter of the UPS
All specifications are subject to change without prior notice.
Request A Quote |