Modular UPS - DPH Series 15- 60/105 kVA, 208 V
Features
Product available regions :
.
.
|
High Integration and Space Saving
Fully integrated in one 42U cabinet with power supply, battery runtime, static transfer switch and input/output/bypass breakers
Ultimate Availability
Fully modularized design and hot-swappable modules for easy deployment and maintenance
Redundant aux power and controller design
Dual CAN bus to ensure the inherent reliability on signal level
Battery module’s LED fuse warning indicators can alert operators in the event of a blown fuse
Excellent Power Performance
Industry-leading high power density of power module: 15kVA/kW in 2U height
AC-AC conversion efficiency 95% and ECO mode efficiency up to 98.5% with Energy Star 2.0 certification
Green mode for effective utilization
High Manageability
Environment Management System integration (optional)
Power consumption trend calculation
Inbuilt Ethernet and RS485 communication interface
User-friendly 10” touch panel
Request A Quote |