EMEA & APAC
English
EMEA
Français
EMEA
Deutsch
EMEA
Polski
CAC
Русский
LATAM & EMEA
Português
LATAM & EMEA
Español
Vietnam
Tiếng Việt
UPS
Amplon (> 1 kVA)
MX 1.1/2/3 kVA
N Gen3 1/2/3 kVA
N 6/10 kVA
RT Gen3 1/2/3 kVA
RT Pro 1/2/3 kVA
RT 1/2/3 kVA
RT 5/6/8/10 kVA
RT 10/15/20 kVA (3P)
Ultron (> 20 kVA)
DPM Gen2 600-2500 kVA (480V)
DPM Gen2 250-1750 kVA (400V)
DPM 250-1250 kVA (480V)
DPS 300-1200 kVA
HPH Gen2 20-40 kVA
HPH 60-120 kVA
HPH 160/200 kVA
IPT 20-200 kVA
NT 20-500 kVA
Modulon (Modular UPS)
DPH 15- 60/105 kVA (208V)
DPH 20- 80/120 kVA
DPH 20-80/ 50-200 kVA (FR)
DPH 50- 300/500/600 kVA
DPH G3 125- 625/1250/2000 kVA
Agilon (≤ 1.5 kVA)
VX 600/1000/1500 VA
Battery System
LZH Series (LFP)
LBM Series (LFP)
LZM Series (LFP)
UZR Gen3 Series (NMC)
UBH Gen3 Series (NMC)
Connectivity
SNMP IPv6 Card
Relay I/O Card
Modbus Card
Mini SNMP IPv6 Card
Mini Relay I/O Card
Mini Modbus Card
Software
InfraSuite Device Master
UPSentry
ShutdownAgent
Data Center
Solutions
Micro Data Center
POD
Containerized Data Center
Power Train Unit
Power Management
Busway System
Power Distribution Unit
Static Transfer Switch
Rack Power Distribution Unit (rPDU)
Rack-Mount Static Transfer Switch
Rack-Mount Remote Power Panel (rRPP)
Cooling
Liquid Cooling
Air Cooling
Rack & Accessories
Modular Rack
Rack Accessories
Management System
InfraSuite Manager (DCIM)
InfraSuite Device Master
EnviroStation
EnviroProbe
Power Quality
Active Power Filter (APF)
Static Var Generator (SVG)
News & Info
News
2026
2025
2024
2023
Archive
Success Stories
Manufacturing
Infrastructure
Financial Services
Education
Computing Services
Transportation
Government and Public Sectors
Retail
Healthcare
Video
Brand Video
Data Center Video
UPS Video
Cooling Video
PQC Video
Success Story Video
Technical Article
Support
Service
Experience Center (EMEA)
Download
Leaflet
Brochure
User Manual
Tools
Single Phase UPS Selector
rPDU Selector
FAQ
UPS Q&A
Contact
Find Us
Global Operations
Email Us
Request A Quote
Feedback & Enquiries
Partners
Partner Program
Authorized Business Partner (ABP)
Authorized Service Provider (ASP)
Partner Portal
Our Partners
APAC
EMEA
CAC
North America
Latin America
News & Info
News
Success Stories
Video
Technical Article
Event
2023
Archive
News & Info
»
Event
»
2023
2023
Date
Event
Location
2023.04.20
Data Center Nation
Hilton Hotel (Grzybowska 63, 00-844 Warszawa, Poland)
top
Send
Print
Delta ICT Solutions
Delta ICT Channel
We use cookies to provide the best possible user experience for those who visit our website. By using this website you agree to the placement of cookies. For more details consult our data privacy policy.
Data Privacy Policy
OK