PRODUCT LIST
DATACENTER CATEGORIES
Power Distribution Cabinet
Technical Specifications
Model
PDC 80 / PDC 125
Capacity
[PDC 80]: 80kVA
[PDC 125]: 125 kVA
Input
Rated voltage
220/380 Vac, 3 phase 3 wire+ ground, or 3 phase 4 wire+ ground
Voltage tolerance range
±15%
Frequency
50 / 60 Hz ±5% (Automatic detection)
Output
Rated voltage
220/380 Vac, 3 phase 4 wire+ ground,
Total switching capacity
Based on actual product specifications
Switchboard type
Two groups of switchboards and 42 poles each
Shunt switch type
Hot-swap switch capacity: 15 / 20 / 30A,
Optional: 1/2/3 pole
Transformer
Input-Output Type
Δ-Y
Efficiency
97.5% (Full-load)
LCD Display
System
Temperature, ground current, System overheat alarm, V-Loss Alarm, Voltage Imbalance Alarm, Ground Fault Alarm
Blue light 4.9” graphic interface.
Input
Phase voltage, line voltage, phase current, line current, load(%), iTHD, total kVA, total kW, total kWh, Over voltage/over current alarm, under-voltage/nder current alarm, Over line current alarm, iTHD abnormal alarm
Total output
Phase voltage, line voltage, phase current, line current, frequency, neutral current, load(%), kVA, kW, kWh, power factor, VTHD, iTHD, Over voltage/over current alarm, under-voltage/under current alarm, Over line current alarm, iTHD abnormal alarm, VTHD abnormal alarm, power factor abnormal alarm
Output shunt plate
phase current, kVA, kW, kWh, load (%), iTHD, power factor, line current, over current alarm, under current alarm, Over line current alarm, iTHD abnormal alarm, power factor abnormal alarm
Output shunt
Current, load (%), over current alarm, under current alarm
Temperature
Environment (instant and alarm), transformers (two stage-alarm)
Regulatory Compliance
Environment
CE
Electromagnetic interference
EN55022
Communication interface
RS232 x 1, dry contact x 6, SNMP slot x 2
Optional accessories
Lightning protector
Size (width, depth, height)
600 x 1090 x 2000mm standard 19” cabinet
Weight
Excluding transformer: 225kg, including H transformer: 80kVA: 525 kg, 125 kVA: 630 kg
These specifications are subject to change without notice. Please contact us or our distributors in your region for the latest specs.
견적의뢰 |