PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta UPS - Modulon Family - 20kVA or higher, Modular UPS
  • NH Plus Series, Three Phase, 20-120 kVA

    Introduction

    DISCONTINUED : recommended replacement product  DPH 20 - 80/120 kVA.
     

    Power to build a lasting competitive advantage

    The Modulon NH Plus Series UPS offers a hot-swappable modular structure. As a scalable UPS, the series was designed with the future growth of your business in mind, and can easily be upgraded or expanded as needed to accommodate increased requirements for power. Secure protection for your critical applications is assured thanks to the modular architecture of the NH Plus Series, which features six programmable dry contact outputs and two smart slots, plus redundant auxiliary power and control circuits. The series’ N+X module and built-in system redundancy maintain a steady, reliable source of energy with a high efficiency level of up to 94%. The hot-swappable feature ensures that the mean time for repair (MTTR) is close to zero, which helps lower the total cost of ownership (TCO) in terms of both capital expense and operating expense. The system’s generator is optimized for low harmonic distortion (iTHD<3%), resulting in even greater value for your initial investment.

    The series is available for a broad range of power ratings, including UPS 20kVA, UPS 40kVA, UPS 60kVA, UPS 80kVA, UPS 100kVA, and UPS 120kVA units. 

    System redundancy guarantees reliable power with uninterrupted availability, and a modular design means trouble-free maintenance and easy expansions. The Modulon NH Plus Series UPS is an excellent solution for superb UPS protection in mission critical power supply applications.

     

    Applications: Data Center Telecom Industrial Network Security Lab Medical Metro

     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top