PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

VX Series, Single Phase, 600VA (old model)

Introduction

DISCONTINUED : recommended replacement product VX 600/1000/1500 VA.
The Agilon VX line-interactive UPS is a best value product designed for PCs, laptops, and POS equipment used in home offices and small businesses. Friendly LED indicators display real-time power and UPS status that users can see in a glance. Automatic voltage regulation (AVR) ensures all electronics are receiving stable power while providing higher availability. Even under severe power conditions, the wide input voltage range of the Agilon VX can adapt and reduce the probability of using the battery.

 

Applications: PC Fax Monitor ADSL Home Appliances POS

top