• Global English EMEA Français EMEA Deutsch EMEA Polski CIS Русский Latin America & EMEA Português Latin America & EMEA Español Vietnam Tiếng Việt
  • UPS and Datacenter index
  • UPS
      • Amplon (> 1 kVA)
        • MX 1.1/2/3 kVA
        • N Gen3 1/2/3 kVA
        • N 6/10 kVA
        • RT Gen3 1/2/3 kVA
        • RT Pro 1/2/3 kVA
        • RT 1/2/3 kVA
        • RT 5/6/8/10 kVA
        • RT 10/15/20 kVA (3P)
      • Ultron (> 20 kVA)
        • DPM Gen2 600-2500 kVA (480V)
        • DPM Gen2 250-1750 kVA (400V)
        • DPM 250-1250 kVA (480V)
        • DPS 300-1200 kVA
        • HPH Gen2 20-40 kVA
        • HPH 60-120 kVA
        • HPH 160/200 kVA
        • IPT 20-200 kVA
        • NT 20-500 kVA
      • Modulon (Modular UPS)
        • DPH 15- 60/105 kVA (208V)
        • DPH 20- 80/120 kVA
        • DPH 20-80/ 50-200 kVA (FR)
        • DPH 50- 300/500/600 kVA
        • DPH G3 125- 625/1250/2000 kVA
      • Agilon (≤ 1.5 kVA)
        • VX 600/1000/1500 VA
      • Battery System
        • LZH Series (LFP)
        • LBM Series (LFP)
        • LZM Series (LFP)
        • UZR Gen3 Series (NMC)
        • UBH Gen3 Series (NMC)
      • Connectivity
        • SNMP IPv6 Card
        • Relay I/O Card
        • Modbus Card
        • Mini SNMP IPv6 Card
        • Mini Relay I/O Card
        • Mini Modbus Card
        • EnviroProbe
      • Software
        • InfraSuite Device Master
        • UPSentry
        • ShutdownAgent
  • Data Center
      • Solutions
        • Micro Data Center
        • POD
        • Containerized Data Center
        • Power Train Unit
      • Power Management
        • Busway System
        • Power Distribution Unit
        • Static Transfer Switch
        • Rack Power Distribution Unit (rPDU)
        • Rack-Mount Static Transfer Switch
        • Rack-Mount Remote Power Panel (rRPP)
      • Cooling
        • Liquid Cooling
        • Air Cooling
      • Rack & Accessories
        • Modular Rack
        • Rack Accessories
      • Management System
        • InfraSuite Manager (DCIM)
        • InfraSuite Device Master
        • EnviroStation
        • EnviroProbe
  • Power Quality
      • Active Power Filter (APF)
      • Static Var Generator (SVG)
  • News & Info
      • News
        • 2026
        • 2025
        • 2024
        • 2023
        • Archive
      • Success Stories
        • Manufacturing
        • Infrastructure
        • Financial Services
        • Education
        • Computing Services
        • Transportation
        • Government and Public Sectors
        • Retail
        • Healthcare
      • Video
        • Brand Video
        • Data Center Video
        • UPS Video
        • Cooling Video
        • PQC Video
        • Success Story Video
      • Technical Article
  • Support
      • Service
        • Experience Center (EMEA)
      • Download
        • Leaflet
        • Brochure
        • User Manual
      • Tools
        • Single Phase UPS Selector
        • Estimated Power Rating
        • rPDU Selector
      • FAQ
        • UPS Q&A
  • Contact
      • Find Us
        • Sales Contact
      • Email Us
        • Request A Quote
        • Feedback & Enquiries
  • Partners
      • Partner Program
        • Authorized Business Partner (ABP)
        • Authorized Service Provider (ASP)
      • Join now
      • Login
      • Our Partners
        • APAC
        • EMEA
        • CIS
        • North America
        • Latin America
UPS
  • Amplon (> 1 kVA)
  • Ultron (> 20 kVA)
  • Modulon (Modular UPS)
  • Agilon (≤ 1.5 kVA)
  • Battery System
  • Connectivity
  • Software
  • Discontinued Products
    • N 1/2/3 kVA
    • R 1/2/3 kVA
    • DPH 25- 75/150/200 kVA
    • DPS series 60/80/100/120 kVA
    • E Series 1/2/3 kVA
    • EH 10/15/20 kVA
    • GAIA Series 1/2/3 KVA
    • H Series 15/20/30 kVA
    • M Series 1/1.5/2/3 kVA
    • N Series 6/12 kVA (old model)
    • N Series 1/2/3 kVA (old model)
    • NH Plus Series 20-120 kVA
    • R Series 1/2/3 kVA (old model)
    • RT Series 1/2/3 kVA (old model)
    • RT Series 5/6/10 kVA (old model)
    • VX 600VA
  • Delta UPS Amplon family - 1kVA or higher, Single-Phase UPS
  • UPS » Discontinued Products » RT Series 1/2/3 kVA (old model)

    RT Series, Single Phase, 1/2/3 kVA (old model)

    Delta UPS - RT Series, Single Phase, 1/2/3 kVA (old model)
    • Delta UPS - RT Series, Single Phase, 1/2/3 kVA (old model) - Introduction Introduction
    • Delta UPS - RT Series, Single Phase, 1/2/3 kVA (old model) - Downloads Downloads

    Downloads

    DISCONTINUED : recommended replacement product RT 1/2/3 kVA.
    pdfRT Series 1/2/3 kVA UPS - old model (Leaflet) - 0,00 Kb
    pdfRT Series 1/2/3 kVA UPS - old model (User Manual) - 0,00 Kb
    pdfRT Series 1/2/3 kVA UPS : External Battery Pack - old model (Quick Guide) - 0,00 Kb
    top
    RFQ
    Single Phase UPS Selector
    success story
    Delta for AI - From Grid to Chip
    Send Send Print Print
    UPS
    Amplon (> 1 kVA) Ultron (> 20 kVA) Modulon (Modular UPS) Agilon (≤ 1.5 kVA) Battery System Connectivity Software
    Data Center
    Solutions Power Management Cooling Rack & Accessories Management System
    Power Quality
    Active Power Filter (APF) Static Var Generator (SVG)
    News & Info
    News Success Stories Video Technical Article
    Support
    Service Download Tools FAQ
    Contact
    Find Us Email Us
    Partners
    Partner Program Join now Login Our Partners
    About Us
    Introduction
    [ change ]
    Copyright @ Delta Power Solutions 2026
    Home DELTA Group Contact Sitemap Privacy Fraud Awareness Terms of Use

    Delta ICT Solutions

    Delta ICT Channel

    We use cookies to provide the best possible user experience for those who visit our website. By using this website you agree to the placement of cookies. For more details consult our data privacy policy.

    Data Privacy Policy