PRODUCT LIST

N Series, Single Phase, 1/2/3 kVA (old model)

Introduction

DISCONTINUED : recommended replacement product N 1/2/3 kVA.
 

Mission-critical power you can trust

The Amplon N Series UPS is a true on-line, double-conversion 1kva UPS, 2kva UPS, or 3kva UPS housed in a compact tower. Double-conversion UPS systems are lighter in weight than other types of UPSs and can regulate output frequency from 50 to 60 hertz. The power-factor correction functions of such systems enable them to draw current from an AC line as smooth sine waves, instead of as pulses.

Double-conversion UPS systems use less battery power and draw current from the battery without interruption. Built-in batteries provide critical loads with continuous and stable power in the event of a power interruption. Users enjoy nearly ideal electrical output performance and superior power quality.

The Amplon N Series is designed to eliminate disturbances to workstations, POSs, ATMs or home appliances. For longer backup time requirements you can add an external battery pack to enhance availability for critical applications.

 

Applications: Server Network Security Medical POS Banking

top