Liquid-to-Liquid Coolant Distribution Unit, GoCool-660
Technical Specifications
Model
GoCool-660
Nominal Cooling Capacity
660 kW @7.5°C approach, 660 LPM secondary flow rate, 600 LPM primary flow rate, 1.0 LPM/kW
500 kW @6.0°C approach, 750 LPM secondary flow rate, 600 LPM primary flow rate, 1.5 LPM/kW
Primary Side
Coolant Type
Water
Nominal Coolant Flow Rate
660 LPM, 17°C primary inlet temperature
Operation Pressure Drop
137 kPa
Coolant Filter
500 μm with bypass loop to enable hot-swappable
Secondary Side
Coolant Type
Deionized water/25%PG
Nominal Coolant Flow Rate
660 LPM
Approach Temperature
7.5°C
Coolant Filter
50 μm with bypass loop to enable hot-swappable (upgradeable to 25 μm)
External Pressure Drop
163 kPa
Power Supply
Nominal Power Supply Voltage
380/400/415 Vac, 3P3W+PE
Operating Voltage Range
360-440 Vac
Frequency
50/60 Hz
Dual Power Feed
Standard
Automatic Transfer Switch
Standard
DC UPS Backup Power
Standard
MCU Controls
Standard
Power Feeds Location
Top
Deployment
Primary Connection
2.5″ Victaulic, DN65
Secondary Connection
3″ Victaulic, DN80
Piping Connection Location
Bottom
Physical
Dimensions (W x D x H)
600 x 1350 x 2100 mm
Clearance
Front: 800 mm, Rear: 800 mm
Net Weight
With coolant: 800 kg, Without coolant: 675 kg
Noise Level
< 72 dBA (at 1 m)
Communication Interface
Display
10″ color touchscreen
Protocols
SNMP, Modbus RTU, Modbus TCP/IP, BACnet
Monitoring
Primary Side: Temp. (Inlet/Outlet), Flow rate, Pressure (Inlet/Outlet, Filter ΔP)
Secondary Side: Temp. (Supply/Return), Flow rate, Pressure (Supply/Return, Filter ΔP)
Dew-point Temp.
Conformance
Safety
CE
Features
⦁ Leak Detection
Standard
⦁ Dew Point Monitor
Standard
⦁ Control Sensor Redundancy
Standard
⦁ Variable Frequency Drivers (VFD)
Standard
⦁ Expansion Vessel
Standard
⦁ Filling Tank
Standard
⦁ Auto-restart Function
Standard
⦁ Pump Redundancy
N mode
⦁ Grouping Control
Standard
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
| Request A Quote |
































