Liquid-to-Liquid Coolant Distribution Unit, GoCool-3000
Technical Specifications
Model
GoCool-3000
Nominal Cooling Capacity
3000 kW @6°C approach, 3000 LPM secondary flow rate, 3000 LPM primary flow rate, 1.0 LPM/kW
2500 kW @5°C approach, 3000 LPM secondary flow rate, 3000 LPM primary flow rate, 1.2 LPM/kW
2000 kW @4°C approach, 3000 LPM secondary flow rate, 3000 LPM primary flow rate, 1.5 LPM/kW
Primary Side
Coolant Type
Water
Nominal Coolant Flow Ratel
3000 LPM, 17°C primary inlet temperature
Operation Pressure Drop
159 kPa
Coolant Filter
500 μm
Secondary Side
Coolant Type
25%PG
Nominal Coolant Flow Rate
3000 LPM
Approach Temperature
4°C
Coolant Filter
25 μm with isolation valves to enable hot-swappable (Optional 50 μm)
External Pressure Drop
334 kPa
Power Supply
Nominal Power Supply Voltage
380/400/415/480 Vac, 3P3W+PE
Operating Voltage Range
342-528 Vac
Frequency
50/60 Hz
Dual Power Feed
Standard
Automatic Transfer Switch
Standard
MCU Controls
Standard
Power Feed Location
Top
Deployment
Primary Connection
6″ Victaulic
Secondary Connection
6″ Victaulic
Piping Connection Location
Top
Physical
Dimensions (W x D x H)
1200 x 1500 x 2300 mm
Clearance
Front: 1200 mm, Rear: 800 mm
Net Weigh
With coolant: 2800 kg, Without coolant: 2222 kg
Communication Interface
Display
10″ color touchscreen
Protocols
SNMP, Modbus RTU, Modbus TCP/IP, BACnet
Monitoring
Primary Side: Temp. (Inlet/Outlet), Flow rate, Pressure (Inlet/Outlet, Filter ΔP)
Secondary Side: Temp. (Supply/Return), Flow rate, Pressure (Supply/Return, Filter ΔP)
Dew-point Temp.
Conformance
Safety
CE, UL/CSA 60335
Features
⦁ Leak Detection
Standard
⦁ Dew Point Monitor
Standard
⦁ Control Sensor Redundancy
Standard
⦁ Variable Frequency Drivers (VFD)
Standard
⦁ Expansion Vessel
Standard
⦁ Filling Tank
Standard
⦁ Auto-restart Function
Standard
⦁ Coolant Healthy Measurement
pH sensor, Conductivity sensor, (Optional: Turbidity sensor)
⦁ Pump Redundancy
N modes
⦁ Grouping Control
Standard
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
| Request A Quote |
































