Liquid-to-Liquid Coolant Distribution Unit, GoCool-1000
Technical Specifications
Model
GoCool-1000
Nominal Cooling Capacity
1000 kW @5°C approach, 1000 LPM secondary flow rate, 1200 LPM primary flow rate, 1.0 LPM/kW
750 kW @4°C approach, 1125 LPM secondary flow rate, 1200 LPM primary flow rate, 1.5 LPM/kW
Primary Side
Coolant Type
Water
Nominal Coolant Flow Rate
1200 LPM, 17°C primary inlet temperature
Operation Pressure Drop
136 kPa
Secondary Side
Coolant Type
25%PG
Nominal Coolant Flow Rate
1000 LPM
Approach Temperature
5°C
Coolant Filter
50 μm with isolation valves to enable hot-swappable (upgradeable to 25 μm)
External Pressure Dropl
360 kPa
Power Supply
Nominal Power Supply Voltage
380/400/415/480 Vac, 3P3W+PE
Operating Voltage Range
342-528 Vac
Frequency
50/60 Hz
Dual Power Feed
Standard
Automatic Transfer Switch
Standard
DC UPS Backup Power
Standard
MCU Controls
Standard
Power Feeds Location
Top
Deployment
Primary Connection
4″ Victaulic
Secondary Connection
4″ Victaulic
Piping Connection Location
Bottom/Top
Physical
Dimensions (W x D x H)
900 x 1360 x 2300 mm
Clearance
Front: 900 mm, Rear: 900 mm
Net Weight
With coolant: 1800 kg, Without coolant: 1500 kg
Communication Interface
Display
10″ color touchscreen
Protocols
SNMP, Modbus RTU, Modbus TCP/IP, BACnet
Monitoring
Primary Side: Temp. (Inlet/Outlet), Flow rate, Pressure (Inlet/Outlet, Filter ΔP)
Secondary Side: Temp. (Supply/Return), Flow rate, Pressure (Supply/Return, Filter ΔP)
Dew-point Temp.
Conformance
Safety
CE
Features
⦁ Noise Level
< 79 dBA (at 1 m)
⦁ Leak Detection
Standard
⦁ Dew Point Monitor
Standard
⦁ Control Sensor Redundancy
Standard
⦁ Variable Frequency Drivers (VFD)
Standard
⦁ Expansion Vessel
Standard
⦁ Filling Tank
Optional
⦁ Auto-restart Function
Standard
⦁ Coolant Healthy Measurement
Optional
⦁ Pump Redundancy
N mode
⦁ Grouping Control
Standard
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
| Request A Quote |

































.gif)