Liquid-to-Air Coolant Distribution Unit, GoCool-80
Technical Specifications
Model
GoCool-80
Nominal Cooling Capacity
80 kW
Deployment
Ambient Temperature
35°C (95°F)
Airflow Rate
10,858 CFM
Coolant Supply Temperature
45°C (113°F)
Coolant Flow Rate
120 LPM
Coolant Supply Pressure
30 psi
Approach Temperature
10°C (18°F)
Coolant Feed Location
Front
Power Supply
Nominal Power Supply Voltage
380/220 Vac, 400/230 Vac, 415/240 Vac, 480/277 Vac, 3W+N+PE
Operating Voltage Rangel
346-480/200-277 Vac
Frequency
50/60 Hz
Maximum Power Consumption
9.6 kW
Dual Power Feed
Standard
Physical
Dimensions (W x D x H)
600 x 1068 x 2286 mm (23.6 × 42.1 × 90.0 in)
Net Weight
625 kg (1378 lbs)
Communication interface
Display
LCD touchscreen
Protocols
Modbus RTU
Environment
Operating Temperature
10 to 35°C (50 to 95°F)
Humidity
20-80%
Conformance
Safety
UL
Features
⦁ Leak Detection
Standard
⦁ Remote Monitoring/Control
Standard
⦁ Individual Pump/Fan Fail Sensing
Standard
⦁ Quick Replacement for Pump/Fan
Standard
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
| Request A Quote |

































.gif)