Liquid-to-Air Coolant Distribution Unit, GoCool-225
Technical Specifications
Model
GoCool-225
Nominal Cooling Capacity
225 kW
Deployment
Ambient Temperature
35°C (95°F)
Airflow Rate
25,076 CFM
Coolant Supply Temperature
43°C (109.4°F)
Coolant Flow Rate
270 LPM
Coolant Supply Pressure
22.5 psi
Approach Temperature
8°C (10°F)
Coolant Feed Location
Front
Power Supply
Nominal Power Supply Voltage
380/220 Vac, 3W+N+PE
Operating Voltage Rangel
346-480/200-277 Vac
Frequency
50/60 Hz
Maximum Power Consumption
28.7 kW
Dual Power Feed
Standard
Physical
Dimensions (W x D x H)
1200 x 1352 x 2331 mm (47.3 x 53.3 x 91.8 in)
Net Weight
1320 kg (2910 lbs)
Communication interface
Display
LCD touchscreen
Protocols
Modbus RTU
Environment
Operating Temperature
10 to 35°C (50 to 95°F)
Humidity
20-80%
Conformance
Safety
UL
Features
⦁ Leak Detection
Standard
⦁ Networking Remote Monitoring/Control
Standard
⦁ Individual Fan Fail Sensing
Standard
⦁ Variable DC Fans
Standard
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
| Request A Quote |

































.gif)