Liquid-to-Air Coolant Distribution Unit, GoCool-150
Technical Specifications
Model
GoCool-150
Nominal Cooling Capacity
150 kW
Deployment
Ambient Temperature
35°C (95°F)
Airflow Rate
17,658 CFM
Coolant Supply Temperature
45°C (113°F)
Coolant Flow Rate
225 LPM
Coolant Supply Pressure
25 psi
Approach Temperature
10°C (18°F)
Coolant Feed Location
Front
Power Supply
Nominal Power Supply Voltage
380/400/415/480 Vac, 3W+N+PE
Operating Voltage Rangel
346-480 Vac
Frequency
50/60 Hz
Maximum Power Consumption
18 kW
Dual Power Feed
Standard
Physical
Dimensions (W x D x H)
1200 x 1066 x 2300 mm (47.3 × 42.0 × 90.6 in)
Net Weight
1200 kg (2645.5 lbs)
Communication interface
Display
LCD touchscreen
Protocols
Modbus RTU
Environment
Operating Temperature
10 to 35°C (50 to 95°F)
Humidity
20-80%
Conformance
Safety
UL
Features
⦁ Leak Detection
Standard
⦁ Networking Remote Monitoring/Control
Standard
⦁ Individual Fan Fail Sensing
Standard
⦁ Variable DC Fans
Standard
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
| Request A Quote |

































.gif)