DPM Gen2 Series UPS, 600-2500 kVA, 480 Vac
Technical Specifications
Model
DPM G2-600K(1), DPM G2-900K, DPM-1200K, DPM-1500K
DPM G2-1800K, DPM G2-2100K, DPM G2-2400K(1), DPM G2-2500K
Power Rating
● DPM G2-600K
600 kVA / 600 kW
● DPM G2-900K
900 kVA / 900 kW
● DPM G2-1200K
1200 kVA / 1200 kW
● DPM G2-1500K
1500 kVA / 1500 kW
● DPM G2-1800K
1800 kVA / 1800 kW
● DPM G2-2100K
2100 kVA / 2100 kW
● DPM G2-2400K
2400 kVA / 2400 kW
● DPM G2-2500K
2500 kVA / 2500 kW
Parallel Configuration
Up to 8 units
Input
Nominal Voltage
480 Vac, 3P3W+PE
Voltage Range
408-552 Vac (100% load)
Frequency Range
40-70 Hz
Total Harmonic Distortion (THDi)
< 3% (100% resistive load)
Power Factor
> 0.99 (100% load)
Short Circuit Withstand Rating
● DPM G2-600~1200K
65 kA
● DPM G2-1500~2500K
100 kA
Output
Nominal Voltage
480 Vac, 3P3W+PE
Voltage Regulation
±1% (static)
Frequency
50/60 ± 0.05 Hz
Total Harmonic Distortion (THDv)
< 1% (linear load)
Overload Capability
< 110%: continues, 110-125%: 10 mins, 126-150%: 1 min, > 150%: 1 sec
Current Crest Ratio
3:1
Efficiency
Online Mode
Up to 97.5%
Clean Mode (VI)
Up to 99.2%
Battery
Battery Type
VRLA, Vented lead-acid, Lithium-ion, Ni-Zinc
Nominal Voltage
480 Vdc
Quantity
34-35(2), 36-46 pcs (Configurable, 12V VRLA battery)
Charge Current
● DPM G2-900K
375 A
● DPM G2-1200K
500 A
● DPM G2-1500K
625 A
● DPM G2-1800K
750 A
● DPM G2-2100K
1000 A
● DPM G2-2500K
1125 A
Protection Design
Battery shunt trip x1, Battery temperature detection x4, Battery breaker status dry contact x1
Communication Interface
Display
10-inch color touchscreen
Port
Smart slot x2, Modbus (RS-485) port x1, REPO port x1, Input dry contact x6, Output dry contact x6, Synchronized Multiple Bus (SMB) x2, Breaker status detection x4, EMS/Console port x1, Ethernet x1
Protocols
SNMP, Modbus RTU, Modbus TCP/IP, HTTP(S), SNTP, SMTP, BOOTP, DHCP
Physical
Dimensions (W x D x H)
● DPM G2-900K
2710 x 990 x 2000 mm
● DPM G2-1200K
3070 x 990 x 2000 mm
● DPM G2-1500K
3400 x 990 x 2000 mm
● DPM G2-1800K
4530 x 990 x 2000 mm
● DPM G2-2100K
4870 x 990 x 2000 mm
● DPM G2-2500K
5903 x 990 x 2000 mm
Net Weight
● DPM G2-900K
2026 kg
● DPM G2-1200K
2408 kg
● DPM G2-1500K
2779 kg
● DPM G2-1800K
4174 kg
● DPM G2-2100K
4551 kg
● DPM G2-2500K
5820 kg
Environment
Operating Temperature
0 to 40°C (32 to 104°F)
Humidity
0-95% (non-condensing)
Altitude
0-2,000 m (derating 1%/100m from 1,001-2,000 m)
Conformance
Safety
UL
EMC
FCC Class A
Performance
IEC 62040-3
Sustainability
RoHS, REACH, Energy Star 2.0
Features
Standard
⦁ Advance power walk-in for generator
⦁ Backfeed protection with contactor
⦁ Burn-in test without load banku
⦁ Cold start function
⦁ Synchronized multiple bus (SMB)
⦁ Battery Shunt Trip
⦁ Auxiliary power 48 Vdc for shunt trip
⦁ Failure prediction
Optional
⦁ Grid interactive
⦁ Software integration with Delta Lithium-ion battery BMS
⦁ DC battery ground fault detector
⦁ Integrated battery switch cabinet
⦁ IR scan window
(1) Upcoming product
(2) 34-35 pcs require service setting and load derating
(2) 34-35 pcs require service setting and load derating
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
| Request A Quote |

































