DPM Gen2 Series UPS, 600-2500 kVA, 480 Vac
Benefits & Features
OPEX Savings
AC-AC efficiency up to 97.5%, efficiency optimization at light loads saves energy costs
Clean mode (voltage independent mode) up to 99.2% efficient guarantees the optimum power condition while maintaining the highest level of efficiency
Optimizes energy cost with off-peak charging, avoiding peak-time expense
Elevates grid stability through responsive demand reduction and fast frequency regulation, triggers upon utility requests for eligible bill subsidies
Impeccable Reliability
Assures smooth power transitions with integrated Synchronized Multiple Bus (SMB), minimizing transformer inrush currents and maintaining balanced power from dual sources
Parallels up to 8 units for redundancy or expansion, supported by N+1 internal redundancy in power modular configuration
Maximizes UPS performance and lifespan with self-diagnosis and key component analysis
Ultimate Availability
Lithium-ion battery ready. Adjustable battery charging voltage adapts to multiple types of batteries
Seamless power shifts to generator with an advance power walk-in function, pausing during frequency issues for smooth transitions without unnecessary generator sizing expansion
Grid interactive application. Provides corrective operation for unstable renewal energy sources with an innovative topology design that handles grid and battery power at the same time
Easy mounting/cabling that supports both top and bottom cable entry and full front access
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
| Request A Quote |
































