IPT Series, Three Phase, 20-200 kVA
Technical Specifications
Model
IPT-20K(1), IPT-30K(1), IPT-40K(1), IPT-50K(1), IPT-60K(1),
IPT-80K(1), IPT-100K(1), IPT-120K, IPT-160K(1), IPT-200K(1)
Power Rating
● IPT-20K
20 kVA / 18 kW
● IPT-30K
30 kVA / 27 kW
● IPT-40K
40 kVA / 36 kW
● IPT-50K
50 kVA / 45 kW
● IPT-60K
60 kVA / 54 kW
● IPT-80K
80 kVA / 72 kW
● IPT-100K
100 kVA / 90 kW
● IPT-120Kl
120 kVA / 108 kW
● IPT-160K
160 kVA / 144 kW
● IPT-200K
200 kVA / 180 kW
Parallel Configuration
Up to 8 units
Input
Nominal Voltage
380/400/415 Vac, 3P4W+PE/3P3W+PE
Voltage Range
324-477 Vac (100% load), 286-324 Vac (with derating to 70-100% load)
Frequency Range
40-70 Hz
Total Harmonic Distortion (THDi)
< 3%
Power Factor
> 0.99 (100% load)
Output
Nominal Voltage
380/400/415 Vac, 3P4W+PE (3P3W+PE optional)
Voltage Regulation
±1% (static), ±3% (dynamic)
Frequency
50/60 ± 0.05 Hz
Total Harmonic Distortion (THDv)
< 2% (linear load), <5% (non-linear load)
Power Factor
0.9
Permitted Load Power Factor
leading 0.8 ~ lagging 0.7 (without derating)
Overload Capability
≤ 110%: 60 mins, 111-125%: 10 mins, 126-150%: 1 min, >150%: 1 sec
Current Crest Ratio
3:1
Efficiency
Online Mode
Up to 94.5%
Eco Mode
Up to 97.5%
Battery
Battery Type
VRLA/Lithium-ion
Nominal Voltage
393 Vdc
Quantity
36-44 pcs
Operational Voltage Limits
346-638 Vdc
Maximum Charge Current:
● IPT-20K
10A
● IPT-30K
12A
● IPT-40K
15A
● IPT-50K
17A
● IPT-60K/80K
30A
● IPT-100K
38A
● IPT-120K
45A
● IPT-160K
60A
● IPT-200K
75A
Communication Interface
Display
10-inch color LCD touchscreen
Port
USB port x1, RS-232 x1, Input dry contacts x4, Output dry contact x6, Network port x1, REPO x1, Modbus (RS-485) x1
Remote Emergency Power Off (REPO)
Standard
Protocols
SNMP, Modbus RTU, Modbus TCP/IP, HTTP(S), SNTP, SMTP, DHCP
Physical
Dimensions (W x D x H)
● IPT-20K-80K
600 x 830 x 1420 mm
● IPT-100K/120K
800 x 830 x 1570 mm
● IPT-160K/200K
1200 x 830 x 1700 mm
Net Weight
● IPT-40K/50K
404 kg
● IPT-100K/120K
593 kg
Environment
Operating Temperature
0 to 40°C
Humidity
0-95% (non-condensing)
Altitude
0-2,000 m (derating 1%/100m from 1,000-2,000 m)
Storage Temperature
-20 to 70°C
Storage Humidity
0-95%
Ingress Protection Level
IP20, IP43 (optional)
Conformance
Safety
CE
EMC
IEC 62040-2
Performance
IEC 62040-3
Sustainability
RoHS, REACH
Features
Standard
▲ Cold start
▲ Battery shunt trip
▲ Frequency conversion
▲ Power walk-in
Optional
▲ Synchronized multiple bus (SMB)
▲ Backfeed protection with contactor
▲ Software integration with Delta Lithium-ion battery BMS
▲ DC battery ground fault detector
(1) Upcoming product
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |