IPT Series, Three Phase, 20-200 kVA
Benefits & Features
Unrivaled Resilience
Output Zig-zag transformer provides solid load galvanic separation, withstands heavier unbalanced loads, and delivers full kVA output capacity
Excellent short-circuit capability from load: 3.3 times the rated current, 35% beyond a conventional transformerless UPS
Industrial robust mechanical design provides enclosure protection level up to IP43 (optional), and resists water, liquids, conductive dust, high temperatures and earthquakes
Key component redundancy ensures uninterruptible operation
Cost Efficiency
Active Power Factor Correction dramatically reduces input current harmonics (THDi < 3%), minimizing distortion to upstream equipment, and optimizes frontend investment from generator, cabling and breaker, eliminating the cost of additional harmonic filters and aiding factory compliance with energy regulations
Surpassing input power factor > 0.99 exceeds industrial UPS standards, minimizing energy waste consumption and optimizing system efficiency
Maximizes UPS performance and lifespan with self-diagnosis and key component analysis
Simple Management
Easy to use: waterproof 10’’ color touchscreen (IP54)
Easy to maintain: supports full front access
Easy to install: provides both bottom and top (optional) cable entry
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request A Quote |