DPH Gen3 Series UPS, Three Phase, 125- 625/1250/2000 kVA (MD)
Technical Specifications
Model
DPH-G3-625K-MD, DPH-G3-1250K-MD, DPH-G3-2000K-MD(1)
Power
⦁ DPH-G3-625K-MD
Power Rating: 125-625 kVA/kW
System Capacity: 625 kW
Power Module Slots: 6 (N+1)
⦁ DPH-G3-1250K-MD
Power Rating: 125-1250 kVA/kW
System Capacity: 1250 kW
Power Module Slots: 10
⦁ DPH-G3-2000K-MD
Power Rating: 125-2000 kVA/kW
System Capacity: 2000 kW
Power Module Slots: 16
Power Module Rating
125 kW
Parallel Configuration
Up to 8 units
Input
Nominal Voltage
220/380, 230/400, 240/415 Vac. 3P4W+PE
Voltage Range
323-477 Vac (100% load), 249-323 Vac (with derating to 70% load)
Frequency
40-70 Hz
Total Harmonic Distortion (THDi)(2)
< 1.5% (linear load), < 2% (non-linear load)
Power Factor
> 0.99 (100% load)
Short Circuit Withstand Current
100 kA
Output
Voltage
220/380, 230/400, 240/415 Vac. 3P4W+PE
Voltage Regulation
±1% (static), ±3% (dynamic)
Frequency
50/60 ± 0.05 Hz
Total Harmonic Distortion (THDv)
< 1% (linear load), < 3% (non-linear load)
Power Factor
1
Permitted Load Power Factor
Optional, 0.5 leading to 0.5 lagging without derating
Overload Capability
< 110%: continuously(3), ≤ 125%: 10 min, ≤ 150%: 1 min
Current Crest Ratio
3:1
Efficiency
Online Mode
Up to 97.5%
ECO Mode
Up to 99%
Clean Mode (VI Mode)
Up to 99%
Battery
Battery Type
VRLA/Lithium-ion
Nominal Voltage
480 Vdc
Quantity
40 pcs, 32(4)-48 pcs configurable,12V VRLA battery)
Maximum Charge Current/per Module
40 A
Communication Interface
Display
10-inch color LCD touchscreen
Port
RS-232, RS-485, USB, RJ45, REPO
Protocols
SNMP, Modbus, HTTP(S)
Physical
Dimensions (W x D x H)
⦁ DPH-G3-625K-MD
800 x 1000 x 2000 mm
⦁ DPH-G3-1250K-MD
1000 x 1000 x 2060 mm
⦁ DPH-G3-2000K-MD
2000 x 1000 x 2200 mm
Net Weight - System (without power modules)
⦁ DPH-G3-625K-MD
530 kg
⦁ DPH-G3-1250K-MD
898 kg
Net Weight - Power Module
60 kg
Environment
Operating Temperature
0 to 40℃
Humidity
0-95% (non-condensing)
Altitude
0-1000 m
Conformance
Safety
CE, RCM
EMC
IEC 62040-2
Performance
IEC 62040-3
Seismic Rating
GR63-Zone4
Sustainability
RoHS, REACH
(1) Upcoming product
(2) When input THDv < 1%
(3) Operation temperature < 30°C
(4) 32-38 pcs requires load derating
(2) When input THDv < 1%
(3) Operation temperature < 30°C
(4) 32-38 pcs requires load derating
All specifications are subject to change without prior notice.
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
| Request A Quote |
































