DPH Gen3 Series UPS, Three Phase, 125- 625/1250/2000 kVA
Benefits & Features
Optimized Cost and Space
Optimized ROI: Leverage industry leading power density (125kW in 3U) to reduce footprint and clear space for more revenue generating hardware
Unrivaled Efficiency: Achieve up to 97.5% AC-AC efficiency and 99% in Clean Mode to slash energy costs
Intelligent Peak Shaving: Lower utility cost by strategically shifting consumption to off-peak hours
Sustainable Testing: Utilize internal Energy Recycle Mode for full-load testing without the waste or cost of external load banks
Engineered for Mission-Critical Uptime
Inbubulit Synchronized Multiple Bus: Dual source management ensures seamless power transition
Generator-Friendly: Hybrid mode prevents generator shutdowns and aviods the need for expensive infrastructure upgrades
Superior Overload Resilience: Outperforms the competition with a 110% continuous overload capacity
Designed for Modern Management
Rapid Serviceability: Front-access, hot-swappable modules dramatically reduce MTTR (Mean Time to Repair)
Smart Monitoring: Manage power and Delta Lithium-ion batteries via a 10-inch graphical touchscreen
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
| Request A Quote |

































