LZH Series, UPS Li-ion Battery System, LFP (Lithium Iron Phosphate)
Technical Specifications
Model
BSPRU-SC1081P0GLC, BSPRU-SC1081S0GLC, BSPRU-SC1081PRGLC
BSPRU-SC1081SRGLC, BSPRU-SC1081PFGLC, BSPRU-SC1081SFGLC
Electrical
Nominal Capacity / Rated Capacity
47.1 kWh / 42.4 kWh
Nominal Voltage
588.8 V
Standard Charge Cut-off Voltage
634.8 V
Standard Discharge Cut-off Voltage
533.6 V
Charge Current
Continuous 80 A @25°C
Discharge Power (DC)
400 kW with 5 mins (BOL)
Battery Cell Capacity
40 Ah (LFP Chemistry)
Configuration
8 modules (23S2P) / Rack
Life Cycle
More than 4000 cycles, 1C/1C, 25°C, EOL: 80% SOH
System BMS Functions
Monitoring / Management / Protection
Monitoring: battery cell voltage & temperature, battery string voltage & current, etc.
Warning & Protection: over/under temperature, over-charge/over-discharge current, and over/under voltage, etc.
Calculation: SoC, SoH, remaining backup time, cumulative energy, dynamic maximum available power, etc.
Built-in redundant discharge circuit to ensure backup power delivery
Communication Bus
External: CAN 2.0, Modbus TCP/RTU, Dry contact
Environment
Ambient Operation Temperature
5 to 35°C / 41 to 95°F
Humidity
5-85%
Storage Temperature
-30 to 40°C / -22 to 104°F (Less than 3 months)
Permissible Altitude
≤ 2000 m
Heat Dissipation
Total Heat @400 kW (DC), 5 mins BOL backup
9,820 Kjoules
Recommended Cooling Capacity @400 kW, 5 mins
0.9 kW (3 hours cooling time), 0.3 kW (8 hours cooling time)
Certification
Ingression Protection
IP20
Safety Standard
UL 1973, IEC 62619, IEC/UL 60730-1 (Functional safety), UL 9540A, CE Mark, UN 38.3, EN 61000-6-2, EN 61000-6-4
Quality Standard
ISO 9001
Product Descriptions
Primary/Secondary Configuration
⦁ BSPRU-SC1081P0GLC
Primary rack
⦁ BSPRU-SC1081S0GLC
Secondary rack
⦁ BSPRU-SC1081PRGLC
Primary rack
⦁ BSPRU-SC1081SRGLC
Secondary rack
⦁ BSPRU-SC1081PFGLC
Primary rack
⦁ BSPRU-SC1081SFGLC
Secondary rack
Master BMS Configuration
⦁ BSPRU-SC1081P0GLC
Yes
⦁ BSPRU-SC1081PRGLC
Yes
⦁ BSPRU-SC1081PFGLC
Yes
Optional Configuration – Door
⦁ BSPRU-SC1081P0GLC
Hanging door
⦁ BSPRU-SC1081S0GLC
Hanging door
⦁ BSPRU-SC1081PRGLC
Revolving door
⦁ BSPRU-SC1081SRGLC
Revolving door
⦁ BSPRU-SC1081PFGLC
Revolving door
⦁ BSPRU-SC1081SFGLC
Revolving door
Optional Configuration – Fan
⦁ BSPRU-SC1081PFGLC
With fans
⦁ BSPRU-SC1081SFGLC
With fans
Physical
Dimensions (W x H x D)
⦁ BSPRU-SC1081P0GLC/-SC1081S0GLC
- With Top-hat
620 x 2185 x 625 mm (24.4 x 86 x 24.6 inch)
- Without Top-hat
620 x 1910 x 625 mm (24.4 x 75.2 x 24.6 inch)
⦁ BSPRU-SC1081PRGLC/-SC1081SRGLC/-SC1081PFGLC/-SC1081SFGLC
- With Top-hat
620 x 2185 x 650 mm (24.4 x 86 x 25.6 inch)
- Without Top-hat
620 x 1910 x 650 mm (24.4 x 75.2 x 25.6 inch)
Total Weight (approximate)
⦁ BSPRU-SC1081P0GLC/-SC1081S0GLC/-SC1081PRGLC/-SC1081SRGLC
- With Battery Module
900 kg (1984.2 lbs)
- Without Battery Module
345 kg (760.6 lbs)
⦁ BSPRU-SC1081PFGLC/-SC1081SFGLC
- With Battery Module
905 kg (1995.2 lbs)
- Without Battery Module
350 kg (771.6 lbs)
All specifications are subject to change without prior notice.
| Request A Quote |