PRODUCT LIST

SUBSCRIBE NEWSLETTER

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • N Series, Single Phase, 6/12 kVA

    Introduction

    This product is not available in EMEA.
    The Amplon N Series is a true on-line, double-conversion UPS designed for workstations, POS, ATMs, home appliances, small server rooms or production equipment.

    The series can be operated in a hot standby configuration, where the unit can enable the system to retain power after a failure by the primary UPS, or when the primary UPS is undergoing maintenance.

    The Amplon N features a wide input voltage range of up to 120~280V, this design allows the UPS to operate in harsh electrical environments and provide a stable power supply. The UPS offers a high level of overall efficiency (>88%), and can be run in Eco Mode to consume even less energy while continuing to provide a steady output.

    It’s essential to be prepared for possible crisis situations, and to help reduce risk during catastrophes, the Amplon N Series UPS 6kVA to 12kVA supports Remote Emergency Power Off (REPO) function. Centralized remote monitoring of the UPS can be implemented with the use of Vista-compatible power management applications. For ease of operation when working with the UPS on site, the Amplon N Series includes LED and LCD displays, a built-in maintenance switch, and a convenient control panel.

    With the addition of an optional external battery pack, the duration of the standby period for the UPS can be extended. The functionality of the Amplon N Series UPS 6kVA to 12kVA can receive an additional boost with the use of an optional charger, which enables faster battery recharges.

     

    Applications: Data Center Network Security Medical Industrial Banking

     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Comment *
    How soon are you looking to purchase? *
    Subscribe Newsletter *
    Please enter the characters *
     

    top