RT Series UPS, Single-Phase 5/6/8/10 kVA , Three-Phase 10/15/20 kVA
Introduction
A total solution for reliable power with high availability and performance
The Amplon RT Series 5-20 kVA is an online double-conversion UPS that provides best-in-class designs in compact 2U size, high power density, system efficiency, and versatile configurations to fulfill customers' requirements. Unity output power factor maximizes capacity for more critical loads, while outstanding energy savings can be achieved based on the AC-AC efficiency of up to 96.5% and 99% in ECO mode. In addition, RT Series 5-20 kVA UPS is the first in the market that offers standard Li-ion external battery cabinets, which deliver better power density and sustainability. Along with the parallel capacity of up to four units, the new series is the ideal small power UPS for mission-critical applications, such as servers, data centers, telecommunications, and manufacturing.
Applications
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Std: RT 5-10 kVA Standard Runtime Model
Ext: RT 5-10 kVA Extended Runtime Model
208V: RT 5-10 kVA, 208V
3P: RT 10-20 kVA, 3-Phase
Request A Quote |