DPM Gen2 Series UPS, 300-2100 kVA, 480 Vac
Introduction
Uplevel Performance, Ensure Protection
Selected by leading global cloud providers, Delta’s DPM Gen2 introduces advanced features for enhanced efficiency and reliability. This includes OPEX savings with up to 97.5% AC-AC efficiency and improved grid stability. Synchronized Multiple Bus (SMB) and parallel scalability ensures flawless reliability, making it the ideal solution for fortified hyperscale data centers.
Applications
![]()
Product available regions :
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
| Request A Quote |

































.gif)