Modular UPS - DPH Series, Three Phase, 50 – 300/500 kW, 480 V
Features
Excellent Power Performance
The industry‘s leading power density per module at 50kVA in a 3U space, and the smallest footprint for 300kVA in a single rack, achieves the best utilization compared with its peers
High AC-AC efficiency up to 97% and ECO mode to 99% results in marked energy cost savings with Energy Star 2.0 certification
Green mode features a load aggregation function that optimizes system efficiency
Ultimate Availability
Fully modularized design and easy-swappable key modules ensure the minimum Mean Time To Repair (MTTR)
Redundancy components and dual CAN bus deliver highest system availability and avoid single point of failure
Modularized UPS grows with your business by parallel expansion up to 3 units for 1.5MVA of total power capacity
High Manageability
User-friendly 10” color touch screen enables easy local UPS management
Environment information such as security, water, fire, and temperature can be integrated into the UPS for easy monitoring via the LCD of the UPS
Inbuilt waveform recorder captures failure symptoms of critical events for further diagnosis
Request A Quote |