PRODUCT LIST

Rack-Mount Static Transfer Switch

Introduction

Highly reliable power redundancy for mission critical IT equipment

The Rack-Mount Static Transfer Switch (rSTS) safeguards the uninterrupted operation of mission critical IT equipment. Powered by two independent power sources, the rSTS rapidly switches from one source to the other automatically when the power supply used to power its connected load fails. For datacenter applications the rSTS allows power drop risk to be shared or distributed to each rack to prevent power loss for the whole system. The rSTS offers an efficient and reliable switch that supports the high redundancy requirements of mission critical power systems.

Supports power redundant configurations for high reliability

▲ Supports power redundant configurations for high reliability

 

Static Transfer Switch Series front and rear - 16A and 30A

 
견적의뢰
이름 *
*
회사명 *
직책 *
업무용 이메일 *
업무용 전화번호 *
국가 *
관심이 있는 제품 *
설명 *
뉴스레터 구독하기 *
 

top