• Using too much energy to keep your datacenter cool? - Delta InfraSuite Precision Cooling
  • Computer Room Air Handler (CRAH) L Series 320 kW

    Technical Specifications

    Product available regions:
    .
    North America South America
     

      

    General
     
    Input Power
    3 phase, 400 VAC, 50~60 Hz
    Rated Cooling Capacity
    320 kW *
    Rated Air Flow
    45026 CFM *
    Rated Water Flow
    165 GPM *
    Rated Power Consumption
    18.5 kW
    Maximum Water Pressure Drop
    21 FT
    Filter
    Merv 8
     
    Pleated Type
    Fan
    EC Centrifugal Fan
     
    Quantity: 7
    Access Door
    Gasket Type
    Dimensions (W x H x D)
    232.3 x 93.7 x 63.0 in, stand excluded
    Weight
    5399 lb, stand excluded
    User Interface
    10 in Colorful Touch Panel
     
    SNMP
    Standards
     
    Safety Certification
    UL 1995
    Storage
     
    Temperature
    5~122°F
    Relative Humidity
    < 95%
    * Conditions for rated capacity: EAT:96°F, LAT:74°F, EWT:65°F, LWT:79°F

     All specifications are subject to change without prior notice.

     

    Optional Items

    • Sight glass for access door
    • Lighting system
    • PICV valve
    • Flow Meter
    • BACNET
    • In-built ATS
    • In-built backup power
    • Leakage detector
    • Motorized damper
    • Point type smoke detector
    • Remote temperature and humidity sensor
     
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top