PRODUCT LIST

SUBSCRIBE NEWSLETTER

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • N Series, Single Phase, 6/12 kVA

    Technical Specifications

    This product is not available in EMEA.
    Model
    N-6K / N-12K
    Rated Capacity
    [6K]: 6KVA / 4.2KW
     
    [12K]: 12KVA / 8.4KW
    Input
     
    Rated voltage
    220V / 230V / 240V
    Voltage Range
    120 ~ 280Vac ( ≤70% Rated Load)
    Frequency Range
    60Hz
    Input Power Factor
    > 0.99
    Output
     
    Voltage Range
    120V / 220V
    Voltage Stability Margin
    ±2%
    Frequency Range
    60Hz
    Frequency Stability Margin
    ±0.05Hz
    Wave
    Sine wave
    Overload capacity
    102%~125% for 1 minute
     
    125%~150% for 30 seconds
     
    > 150% immediately
    Overall Efficiency(normal input voltage)
    AC-AC : >88%
     
    ECO Mode : >94%
    Battery
     
    Type
    [5K]: Lead-acid, Maintenance-free Battery
    Standby Duration(Full Load)
    [6K]: ≥7 minutes
     
    [12K]: ≥3 minutes
    Interface
     
    LED Display
    AC Status, Bypass Power Supply, Powered by Battery, Fault Status, UPS
    LCD Display
    status Input/Output Voltage, Frequency, Loading Status, Battery Status, FaultMessage
    Alarm Sound
    Buzzer
    Communication Interface
     
    Standard
    RS232 x 1, SNMP slot x1
    Environment
     
    Noise (1m away)
    [6k]: <53dB
    [12k]: <65dB
     
    Temperature
    REPO, 0~40˚C
    Humidity
    5%~95% ( without dew )
    Miscellaneous
     
    Regulatory Compliance
    EN50091-1-1 / CE
    Electromagnetic Compatibility
    CNS 13438 Class A/ EN62040-2 Class A
    EMC
    IEC61000-2-2 / IEC61000-4-2 Level 3 / IEC61000-4-3 Level 3 /IEC61000-4-4 Level 4 / IEC61000-4-5 Level 4
    Battery Activation
    Yes
    Mechanical
     
    External Battery
    Yes (Optional)
    Dimensions (WxDxH)
    280 x 581 x 783.8 mm
    Weight
    [6K]: 133 kg
     
    [12K]: 165 kg
    All specifications are subject to change without prior notice.
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Comment *
    How soon are you looking to purchase? *
    Subscribe Newsletter *
    Please enter the characters *
     

    top