PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

Mini-SNMP Card - UPS Connectivity Solutions

Functions & Features

Network
SNMP
SNMPv1 protocol support; accepts NMS monitoring as well as actively sends Trap packets to target hosts
HTTP
Monitor and set up through network browser with built-in web server
Others
Telnet, TFTP, FTP, BOOTP, SMTP, SNTP, DHCP and WOL
MIB
Supports RFC1628 and Delta proprietary UPSv4 MIB
Management
Regular power on and off
Can set up UPS power on and off time
Regular testing
Battery discharge test to ensure the battery is in good condition
Smart power off
Can send power off signal to connected host actively if the host computer has the InsightPower Client or SNMP power off proxy installed
Diagnosis
Event log
Keep date, time, and event sequence in event log file
History records
Keep date, time, and UPS parameter data. Can be exported into XLS file for further processing
Reaction to events
UPS shutdown
Define delay time for UPS power off to avoid deep discharge
Email
Send email notification to predefined recipients in case of power event
 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Work Phone *
State / Province
Country *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top

SUBSCRIBE NEWSLETTER