PRODUCT LIST

SUBSCRIBE NEWSLETTER

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • N Series, Single Phase, 6/12 kVA

    Features

    This product is not available in EMEA.
    Single phase 110/220 Vac dual output power supply
    Wide input range (120V-280V)
    High overall efficiency (>88%), 94% under Eco Mode
    High power factor (>0.99) for greater power utilization rate
    Ideal as hot-standby to increase system reliability
    Class H output isolation transformer design
    Built-in maintenance switch
    Convenient control panel and LCD indicator
    Optional charger to effectively shorten battery charging
    Support REPO
    Optional external battery to extend standby duration
    Centralized remote monitoring possible with Vistacompatible power management applications
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Comment *
    How soon are you looking to purchase? *
    Subscribe Newsletter *
    Please enter the characters *
     

    top