• Delta Modulon DPH 50-300/500kVA, 480V - Compact Design and High Performance
  • DPH Series UPS, Three Phase, 50- 300/500 kVA, 480 V

    Technical Specifications

    Model
    DPH-300K-HV / DPH-500K-HV
    Power Rating
     
    ● DPH-300K-HV
    50-300 kVA/kW
     
    50 kW Power Module: Up to 6 units
    ● DPH-500K-HV
    50-500 kVA/kW
     
    50 kW Power Module: Up to 10 units
    Input
     
    Nominal Voltage
    480 V (3-phase, 3-wire + G)
    Voltage Range
    408~552 Vac (full load)
    Current Harmonic Distortion
    ≤ 2.5% *
    Power Factor
    > 0.99
    Frequency Range
    40~70 Hz
    Output
     
    Voltage
    480 V (3-phase, 3-wire + G)
    Voltage Harmonic Distortion
    ≤ 0.5% (linear load)
    Voltage Regulation
    ± 1% (static)
    Frequency
    50/60 Hz ± 0.05 Hz
    Overload Capability
    ≤ 105%: continuously
     
    > 105~110%: 60 minutes
     
    > 110~125%: 10 minutes
     
    > 125%~≤ 150%: 1 minute
    Display
    10” color touch screen
    Interface
     
    Standard
    Parallel port x 4, USB Type A x 2, USB Type B x 1, Modbus port x 1, Ethernet x 1, RS232 x 1, REPO x 1, Input dry contact x 4, Output dry contact x 6, Battery temperature sensor x 4, External switch detection x 4, Smart card slot x 1
    Optional
    Relay I/O card, Battery cabinet temperature sensor cable
    Efficiency
     
    AC-AC Mode
    Up to 97%
    ECO Mode
    99%
    Battery
     
    Nominal Voltage
    480 Vdc (Default, adjustable from 360 Vdc to 552 Vdc)
    Charge Voltage
    544 Vdc (Default, adjustable from 408 Vdc to 624 Vdc)
    Protection of Battery Deep Discharge
    Yes
    Environment
     
    Operating Temperature
    0~40°C
    Relative Humidity
    0~95% (non-condensing)
    Audible Noise
    < 75 dB **
    IP Protection
    IP20
    Others
     
    Parallel Redundancy and Expansion
    Module and system redundancy, Maximum 4 units
    Emergency Power Off
    Remote (default)
    Battery Start
    Yes
    Physical
     
    Dimensions (W x D x H)
     
    ● DPH-300K-HV
    23.62 x 33.46 x 78.74 in
    ● DPH-500K-HV
    55.12 x 33.46 x 78.74 in (default)
     
    55.12 x 43.31 x 78.74 in (against the wall)
    Weight - UPS System (without power modules)
     
    ● DPH-300K-HV
    588.6 lbs
    ● DPH-500K-HV
    1162.3 lbs
    Weight - 50 kW Power Module (optional)
    78.26 lbs
    * When input vTHD is less than 1%.
    ** At a distance of 3.28 ft (1 meter) of the UPS

    All specifications are subject to change without prior notice.

     

    Product available regions:

    North America Latin America
    (50–300/500/600 kVA)

      

     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top