Выбор Продукта

Подпишитесь на Newsletter

South America OutD system


The Delta OutD options for South-America are numerous. The sizes are from compact systems with footprint 500x600mm to large cabinets with over 2000mm width. Cooling options are AC, heat ex-changer, exhausters or advanced hybrid solutions. The typical application areas are network base stations, wireless and fixed line applications. Delta OutD offers an option to built the whole base station inside. Wall options with multi or single layer with IP class 55, and multi lock mechanism completes the protection of installed equipment. Power supply is provided by any of Delta CellD systems.