Delta Ultron HPH Gen2 Series 20-40 kVA UPS
Delta introduces fully-featured, agile, unlimited backup power - HPH Generation 2. The latest HPH Gen.2 20-40 kVA UPS offers a compact footprint with full rated output PF at 40 degrees to optimize the UPS sizing. The 0.99 input PF and iTHD less than 2% ensure maximum upstream source compatibility.




























.gif)