PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family 20kVA or higher
Modular UPS
UPS Agilon Family Under 1kVA
Single-Phase UPS
  • Delta UPS Amplon family
  • J Series, Single Phase, 11 kVA

    Introduction

    DISCONTINUED : recommended replacement product RT 5/6/10 kVA.
    Delta Amplon J Series is a futuristic design using True Online Double Conversion topology (VFI). This UPS comes with highest power density and Rotating LCD Display for easy Rack or Tower convertibility.

     

    Applications: Server Telecom Industrial Network VolP Storage Medical

    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / City
    Country *
    Products you are interested in *
    Message *
    How soon are you looking to purchase *
    Subscribe Newsletter *
     

    top