PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

DPH Series, Three Phase, 25 - 75/150/200 kW, Scalable up to 800 kW in parallel

Easy Maintenance

Easy Maintenance

Hot plug and hot swap simplify the maintenance process.

The Modulon DPH hot plug and hot swap architecture makes best use of a modularity design for 50% faster time of repair compared to traditional UPS systems. Plug and play modularity also eliminates the risk of second fault occurrence caused by complex failure checking and removing processes. The reliability of maintenance and service is guaranteed, further assuring the system availability.

 

Architecture

Ultimate Availability
Ultimate Availability for Mission Critical Operations
High Scalability
Modularity Designed for Scalability
High Efficiency
Excellent Power Efficiency and Performance
Easy Maintenance
Hot plug and hot swap simplify the maintenance process
 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Work Phone *
State / Province
Country *
Products you are interested in *
Comment *
How soon are you looking to purchase? *
Subscribe Newsletter *
Please enter the characters *
 

top

SUBSCRIBE NEWSLETTER