PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

DPH Series, Three Phase, 25 - 75/150/200 kW, Scalable up to 800 kW in parallel

High Efficiency

Excellent Power Efficiency and Performance

Excellent power performance and efficiency directly translate into significant reduction of operational costs.

Two key trends have developed in the world of datacenter operations – demand for power and the cost of that power. Today’s management is facing growing pressure to optimize performance for sustainability and growth.

Delta’s UPS solutions deliver one of the highest power performance and efficiency ratings available while reducing cost. The Modulon DPH delivers fully rated power (power factor=1, kVA=kW) providing the maximum power capacity to the load. Compared to UPS systems with output of PF=0.8 and PF=0.9, the DPH supplies 25% and 11% more power, respectively. Other than that, the fully rated power factor is supported by a “stronger” inverter design providing better power protection and quality to loads.

The Modulon DPH demonstrates excellent power performance with low total input harmonic distortion (iTHD<3%). Its reduced load pollution increases power quality, optimizes generator sizing to increase your investment savings, reduces installation costs, and extends the life of valuable equipment.

The Modulon DPH features excellent AC-AC efficiency up to 96% at half load and places itself among the highest in its class. In addition to energy saving, higher efficiency levels also mean less heat dissipation, giving way to lower cooling costs.

Excellent power performance and efficiency lower operation costs significantly. The Modulon DPH combines these benefits to provide high performance, efficient power protection to maximize operational savings for any datacenter.

 

Ultimate Availability
Ultimate Availability for Mission Critical Operations
High Scalability
Modularity Designed for Scalability
High Efficiency
Excellent Power Efficiency and Performance
Easy Maintenance
Hot plug and hot swap simplify the maintenance process
 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Work Phone *
State / Province
Country *
Products you are interested in *
Comment *
How soon are you looking to purchase? *
Subscribe Newsletter *
Please enter the characters *
 

top

SUBSCRIBE NEWSLETTER