- Vídeo de Produtos
- Vídeo de Datacenter
- Vídeo de No-break
- Vídeo de Resfriamento
- Vídeo de Casos de Sucesso
Two-phase Immersion Cooling
With the increasing demand for high performance computing in data centers and the continuous advancement of IT equipment process technology, high-wattage power architecture chips require a new advanced cooling technology. Delta's two-phase Immersion cooling has emerged to meet these new requirements.
Features:
- High cooling capacity 100kW per Tank
- PUE less than 1.08
- Reduces power consumption by 87.5% compared to traditional air cooling
- Seismic protection – Telcordia GR-63-Zone4 (Magnitude 8)
Note: Two-phase immersion cooling solution is a customized solution for HPC data centers and hyper-scale data centers, and is available for larger projects.





















.gif)