- Vídeo de Produtos
- Vídeo de Datacenter
- Vídeo de No-break
- Vídeo de Resfriamento
- Vídeo de Casos de Sucesso
Delta's DPM Gen2, the preferred choice of major global cloud providers, brings advanced features for superior #efficiency and #reliability. Offering up to 97.5% AC-AC efficiency and enhanced grid stability, it leads to significant operationa...
Power is like clean air -- invisible but essential to our daily lives. From home to unmanned stores, post offices, logistics factories, and airports, all daily operations rely on a stable power supply, such as a reliable Delta UPS. Delta's U...
Delta introduces fully-featured, agile, unlimited backup power - HPH Generation 2. The latest HPH Gen.2 20-40 kVA UPS offers a compact footprint with full rated output PF at 40 degrees to optimize the UPS sizing. The 0.99 input PF and iTHD less than ...
The is an online double-conversion UPS systems provide rich features with class-leading density (2U height). The RT series is ideal for edge computing, telecommunications and government where critical applications require power backup with limited s...

























.gif)