Global
English
Europe, Middle East and Africa
Français
Europe, Middle East and Africa
Deutsch
Europe, Middle East and Africa
Polski
Russia
Русский
North America
English
South America
Português
South America
Español
India
English
Korea
한국어
Taiwan
繁體中文
Vietnam
Tiếng Việt
UPS
Amplon (> 1kVA)
INX Series 1/2/3 kVA
N Series 1/2/3 kVA
N Series 6/10 kVA
R Series 1/2/3 kVA
RT Series 5/6/8/10/15/20 kVA
Ultron (> 10kVA)
EH Series 10/15/20 kVA
HPH Gen.2 Series 20-40 kVA
HPH Series 20-120 kVA
HPH Series 160/200 kVA
NT Series 20-500 kVA
DPS Series 300-1200 kVA
DPS Series 160-500 kVA
Modulon (Modular UPS)
DPH Series 20-80/120 kVA
DPH Series 25-75/150/200 kVA
DPH Series 50- 300/500/600 kVA
Agilon (≤ 1.5kVA)
VX 600/1000 VA
Connectivity
SNMP card
SNMP IPv6 Card
Programmable Relay I/O card
Modbus card
Mini SNMP IPv6 Card
Mini Relay I/O Card
Mini Modbus Card
Mini USB Card
Mini Dry Contact Card
Mini TVSS Card
EnviroProbe
Software
InfraSuite Device Master
UPSentry
Shutdown Agent
Software Download Center
Discontinued Products
Datacenter
Power Management
Modular UPS - DPH Series
Rack-Mount Remote Power Panel, 40kVA
Rack-Mount Remote Power Panel
Rack Power Distribution Unit
Rack-Mount Static Transfer Switch
Busway System
Rack & Accessories
Modular Rack
Rack Accessories
Management System
InfraSuite Manager (DCIM)
InfraSuite Device Master
EnviroStation
EnviroProbe
Power Quality
Active Harmonic (Power) Filter
Static Var Generator (SVG)
News & Event
News
2022
2021
2020
Archive
Subscribe
Event
2018
2017
Archive
Support
Service
Download
Leaflet
Brochure
User Manual
Tools
Single Phase UPS Selector
Technical Article
eTV
Brand Video
UPS Video
Data Center Video
PQC Video
Success Story Video
Event Video
FAQ
UPS Q&A
Contact
Find Us
Sales Contact
Media Contact
Email Us
Request A Quote
Feedback & Enquiries
Feedback Website Issue
Partners
Partner Program
Authorized Business Partner (ABP)
Authorized Service Provider (ASP)
Join now
Login
Our Partners
APAC
EMEA
Russia / CIS
South America
About Us
Introduction
Product Awards & Recognition
Research & Development
Success Stories
Manufacturing
Infrastructure
Financial Services
Education
Computing Services
Transportation
Government and Public Sectors
Retail
Healthcare
News & Event
News
Event
2018
2017
Archive
News & Event
»
Event
2018
2017
top
Send
Print
Subscribe Newsletter
Delta ICT Solutions
Delta ICT Channel