Выбор Продукта
2008.06.17
Delta wins award
Brocade have given Delta their “Customer Focus” award, citing Delta’s development support, technology and world-class manufacturing facilities as reasons for their decision. Brocade thanks Delta for excellent support and a proactive attitude in helping customers. Brocade Communications Systems, Inc. is a California-based data centre networking and shared storage solutions provider.
Energy efficient power system unveiled
Delta have come up with an improved power system for telecom base stations and base station controllers. The new energy efficient system, from 1U to 3U, uses 1.6 KW rectifiers. By improving power density by 25 % the new system enables significant cost savings.
Delta donates to China relief
Delta Group have donated 10 million renminbi, about EUR 910 000, to victims of the Sichuan earthquake in China. The money will be distributed to various relief efforts providing aid to those in need. Delta have sites in China but none of them were affected by the earthquake.
R&D reshuffle
Delta Energy Solutions Business Group have reorganised their R&D and established two new units, a Core Platform Development department and a Global Product Management team. The new units mainly draw from existing resources, and the objective of the reshuffle is to make company R&D more efficient and agile.
Energy efficient power system unveiled
Delta have come up with an improved power system for telecom base stations and base station controllers. The new energy efficient system, from 1U to 3U, uses 1.6 KW rectifiers. By improving power density by 25 % the new system enables significant cost savings.
Delta donates to China relief
Delta Group have donated 10 million renminbi, about EUR 910 000, to victims of the Sichuan earthquake in China. The money will be distributed to various relief efforts providing aid to those in need. Delta have sites in China but none of them were affected by the earthquake.
R&D reshuffle
Delta Energy Solutions Business Group have reorganised their R&D and established two new units, a Core Platform Development department and a Global Product Management team. The new units mainly draw from existing resources, and the objective of the reshuffle is to make company R&D more efficient and agile.
2013.01.30
Delta Electronics Presents Advanced Display Solutions at Integrated Systems Europe (ISE) 2013
Delta Electronics Presents Advanced Display Solutions at Integrated Systems Europe (ISE) 2013
2012.12.18
Season's Greetings from Delta!
Season's Greetings from Delta!
2011.09.08
Delta @ GITEX Technology Week 2011 в Дубае
Delta @ GITEX Technology Week 2011 в Дубае
2011.06.29
Новый сайт для региона EMEA
Новый сайт для региона EMEA
2011.06.22
New TPS Business/Sales Manager for Russia
New TPS Business/Sales Manager for Russia
2011.05.03
New Delta iPhone App Launched!
New Delta iPhone App Launched!
2011.04.29
APS Inverter Power Systems Now Available
APS Inverter Power Systems Now Available
2011.04.28
New OutD V Series!
New OutD V Series!
2011.02.21
Yancey Hai, исполнительный директор Delta Electronics, получил премию «Инноватор Азии» в 2010 году
Yancey Hai, исполнительный директор Delta Electronics, получил премию «Инноватор Азии» в 2010 году
2010.09.28
Значительная экономия дизельного топлива при использовании системы SMCS компанией Vodafone в Индии
Значительная экономия дизельного топлива при использовании системы SMCS компанией Vodafone в Индии
2010.09.26
Система термоэлектрического охлаждения Delta OutD - последние новости из области энергосбережения
Система термоэлектрического охлаждения Delta OutD - последние новости из области энергосбережения
2010.09.24
Delta на выставке Electronica 2010 в Мюнхене
Delta на выставке Electronica 2010 в Мюнхене
2010.09.13
Delta Electronics - первая компания, прошедшая сертификацию UL Environment на энергоэффективность
Delta Electronics - первая компания, прошедшая сертификацию UL Environment на энергоэффективность
2010.08.03
Vodafone, Турция выбрала телекоммуникационные системы электропитания Delta для снижения расходов
Vodafone, Турция выбрала телекоммуникационные системы электропитания Delta для снижения расходов
2010.06.14
Компания Delta выпускает на рынок новые инверторы для питания телекоммуникационного оборудования
Компания Delta выпускает на рынок новые инверторы для питания телекоммуникационного оборудования
2010.06.11
Delta открыла офис с Западной Африке
Delta открыла офис с Западной Африке
2010.06.10
Две новые модели выпрямителей EnergE
Две новые модели выпрямителей EnergE
2010.05.31
Совещание по стратегии до 2017 г.
Совещание по стратегии до 2017 г.
2010.03.17
Новое в контроллерах систем питания Телеком
Новое в контроллерах систем питания Телеком
2010.01.25
Трехдневный саммит партнеров в Дубае
Трехдневный саммит партнеров в Дубае
2009.12.18
Season’s Greetings
Season’s Greetings
2009.12.18
Calculate Your Cost Savings
Calculate Your Cost Savings
2009.12.17
Another Benchmark Project by Delta
Another Benchmark Project by Delta
2009.11.10
Компания Delta запустила новый Web-сервис
Компания Delta запустила новый Web-сервис
2009.10.30
Компания Delta запускает производство выпрямителей с эффективностью энергопотребления свыше 96 %
Компания Delta запускает производство выпрямителей с эффективностью энергопотребления свыше 96 %
2009.03.17
Finnish telecoms forerunner trusts in Delta
Finnish telecoms forerunner trusts in Delta
2009.03.17
New office opening in Dallas
New office opening in Dallas
2008.12.10
New assignment stateside
New assignment stateside
2008.12.10
Two new Delta offices – Dubai and Turkey
Two new Delta offices – Dubai and Turkey
2008.12.10
Great new upgrades
Great new upgrades
2008.12.10
Season’s greetings – win an iPod Touch!
Season’s greetings – win an iPod Touch!
2008.09.11
A Delta asteroid
A Delta asteroid
2008.09.11
New software out now!
New software out now!
2008.09.11
Enhanced power system control
Enhanced power system control
2008.09.11
Six times as cool
Six times as cool
2008.06.17
Delta wins award
Delta wins award
2008.06.17
Delta launches e‑magazine
Delta launches e‑magazine
2008.06.17
Customers talk up Delta
Customers talk up Delta