• Delta Lithium-ion UPS Battery System, Designed for Mission-critical Applications
  • UZR Gen3 Series, UPS Li-ion Battery System

    Technical Specifications

    Model
    BSPRU-DE1072P0GL0 / BSPRU-DE1072S0GL0
     
    BSPRU-DE1071P0GL0 / BSPRU-DE1071S0GL0
    Electrical
     
    Applied Cell Type
    DELTA P140-222-0
    Installation Capacity
     
    ● BSPRU-DE1072P0GL0 / 1072S0GL0
    62.1 kWh
    ● BSPRU-DE1071P0GL0 / 1071S0GL0
    31.0 kWh
    Nominal Voltage
    518 Vdc
    General
     
    Dimensions (W x H x D)
    With top-hat: 668 x 2407 x 873 mm
     
    Without top-hat: 668 x 2100 x 873 mm
    Total Weight (approximate)
     
    ● BSPRU-DE1072P0GL0 / 1072S0GL0
    975 kg (with modules)
    ● BSPRU-DE1071P0GL0 / 1071S0GL0
    660 kg (with modules)
    Battery Module Quantity
     
    ● BSPRU-DE1072P0GL0 / 1072S0GL0
    14
    ● BSPRU-DE1071P0GL0 / 1071S0GL0
    7
    Communication Bus
    Internal: CAN 2.0
     
    External: CAN 2.0, Modbus RTU/TCP, Dry contact
    Environmental
     
    Ambient Operation Temperature
    5 to 35 °C
    Storage Humidity
    5~85 %
    Permissible Altitude
    ≤ 2000 m
    Certifications
     
    Ingression Protection
    IP 20 class function
    Safety Standard
    UL1973 (Cell/Module/Rack)
     
    IEC62619 (Cell/Module/Rack)
     
    JIS C 8715-2 (S-Mark) (Cell)
     
    UN 38.3 (Cell/Module)
     
    UL991, UL 1998 (Functional safety)
     
    UL9540A (Cell/Module/Rack)
     
    EN 61000-6-2
     
    EN 61000-6-4
    Quality Standard
    ISO 9001
    All specifications are subject to change without prior notice.
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top