• Delta Lithium-ion UPS Battery System, Designed for Mission-critical Applications
  • UBH Gen3 Series, UPS Li-ion Battery System

    Technical Specifications

    Model
    BSPRN-DE1081P0GL0 / BSPRN-DE1081S0GL0
     
    BSPRN-DE1101P0GL0 / BSPRN-DE1101S0GL0
     
    BSPRN-DE1121P0GL0 / BSPRN-DE1121S0GL0
    Electrical
     
    Applied Cell Type
    DELTA P140-222-0 (60 Ah)
    Installation Capacity
     
    ● BSPRN-DE1081P0GL0 / 1081S0GL0
    28.4 kWh
    ● BSPRN-DE1101P0GL0 / 1101S0GL0
    35.5 kWh
    ● BSPRN-DE1121P0GL0 / 1121S0GL0
    42.6 kWh
    Nominal Voltage
     
    ● BSPRN-DE1081P0GL0 / 1081S0GL0
    ±236.8 V
    ● BSPRN-DE1101P0GL0 / 1101S0GL0
    ±296 V
    ● BSPRN-DE1121P0GL0 / 1121S0GL0
    ±355.2 V
    General
     
    Dimensions (W x H x D)
    With top-hat: 620 x 2185 x 625 mm
     
    Without top-hat: 620 x 1910 x 625 mm
    Total Weight (approximate)
     
    ● BSPRN-DE1081P0GL0 / 1081S0GL0
    594 kg (with module), 336 kg (without module)
    ● BSPRN-DE1101P0GL0 / 1101S0GL0
    656 kg (with module), 336 kg (without module)
    ● BSPRN-DE1121P0GL0 / 1121S0GL0
    720 kg (with module), 336 kg (without module)
    Battery Module Quantity
     
    ● BSPRN-DE1081P0GL0 / 1081S0GL0
    8
    ● BSPRN-DE1101P0GL0 / 1101S0GL0
    10
    ● BSPRN-DE1121P0GL0 / 1121S0GL0
    12
    Communication Bus
    Internal: CAN 2.0
     
    External: CAN 2.0, Modbus RTU, Dry contact
    Environmental
     
    Ambient Operation Temperature
    5 to 35 °C
    Storage Humidity
    5~85 %
    Permissible Altitude
    ≤ 2000 m
    Certifications
     
    Ingression Protection
    IP 20 class function
    Safety Standard
    IEC 62619 (Cell/Module/Rack)
     
    CE Mark
     
    IEC62619 (Cell/Rack)
     
    JIS C 8715-2 (S-Mark) (Cell)
     
    UN 38.3 (Cell/Module)
     
    UL9540A (Cell/Module/Rack)
     
    EN 61000-6-2
     
    EN 61000-6-4
     
    IEC 62477-1 (BMS)
     
    IEC 60730 (Functional safety)
    Quality Standard
    ISO 9001
    All specifications are subject to change without prior notice.
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top