PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta Online UPS - Ultron Family - 10kVA or higher, Three-Phase On-Line UPS
  • NT Series, Three Phase, 20-500 kVA

    Introduction

    Enterprise power customized for greatest reliability

    Designed for operations in the harshest of environmental conditions, the Ultron NT Series UPS is an industrial UPS system offering proven reliability and flexibility to secure electrical power supplies in critical applications.

    The three phase UPS featuring customized I/P-O/P ratings brings best-in-class technology, a long product lifetime (minimal servicing), N+X parallel operations for increased redundancy deployment, and a broad range of available power ratings.

    The Ultron NT Series UPS lets you effectively respond to increasing demands placed on infrastructure in commercial and industrial facilities by offering N+1 functionality. Efficiency is a key feature with 93% system efficiency at full load and continuing to 25% load.

    In an era where big data is dominant, increased power protection requires a solution with unmatched power performance. The Ultron NT Series UPS system fulfills your uninterruptible power requirements.

     

    Applications

    UPS NT Series Applications

     

    Product available regions :

    EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
    15-100 kVA (480 V)

    For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

     
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top