PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Your best choice for a small power rating UPS - N Series, Single Phase, 1/2/3 kVA
  • N Series, Single Phase, 1/2/3 kVA

    Introduction

    High-performance power protection with greater energy savings

    The Amplon N Series UPS is a true on-line, double-conversion 1kva UPS, 2kva UPS, or 3kva UPS housed in a compact tower. Double-conversion UPS systems are lighter in weight than other types of UPSs and can regulate output frequency from 50 to 60 hertz. The power-factor correction functions of such systems enable them to draw current from an AC line as smooth sine waves, instead of as pulses. It features significant advantages, including an output power factor of 0.9 and up to 93% AC-AC efficiency for greater energy savings.

    Double-conversion UPS systems use less battery power and draw current from the battery without interruption. Built-in batteries provide critical loads with continuous and stable power in the event of a power interruption. Users enjoy nearly ideal electrical output performance and superior power quality.

    The Amplon N Series is designed to eliminate disturbances to workstations, POSs, ATMs or home appliances. For longer backup time requirements you can add an external battery pack to enhance availability for critical applications.

     

    Applications: Server Network POS Banking

    new N series 1/2/3 kVA UPS - Applications

    LCD Panel and Rear View

     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Comment *
    How soon are you looking to purchase? *
    Subscribe Newsletter *
     

    top

    SUBSCRIBE NEWSLETTER