PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta UPS Amplon family - 1kVA or higher, Single-Phase UPS
  • Amplon GAIA Series, Single Phase UPS, 1/2/3 kVA

    Introduction

    The Amplon GAIA series is a true on-line, double-conversion UPS designed in a rack or tower configuration and recommended for servers, VoIP, telecommunications and networking.This versatile UPS combines features such as full-time protection and high input power factor in the small footprint of a 2U cabinet.

    The Amplon GAIA series UPS has inbuilt batteries to provide continuous and stable power to your critical loads when power events occur. With an external battery pack, it can fulfill longer backup time requirements.

     

    Applications: Server Telecom Industrial Network VolP Storage Medical 

     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Comment *
    How soon are you looking to purchase? *
    Subscribe Newsletter *
     

    top

    SUBSCRIBE NEWSLETTER