PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta Online UPS - Ultron Family - 10kVA or higher, Three-Phase On-Line UPS
  • Ultron DPS Series UPS, Three Phase, 160/200/300/400/500kVA, scalable up to 4000kVA in parallel

    Introduction

    Leading in power performance and efficiency

    In a highly competitive market where UPS performance and reliability are required, keeping pace is simply not enough. To fulfill your current and future needs, choosing Delta’s Ultron DPS series is a solution worth considering. It is best suited for applications requiring power ratings of 160kVA to 500kVA.

    Delta’s Ultron DPS is a double-conversion and IGBT-rectifier three phase UPS. With the three level IGBT topology for both PFC (power factor correction) and inverter, the Ultron DPS features industry leading performance of up to 96% AC-AC efficiency. Thanks to Delta’s advanced digital PFC control, it also has low iTHD < 3% and high input power factor > 0.99 resulting in significant total cost of ownership (TCO) savings. Aiming to achieve the highest availability possible, Delta has enhanced special designs for battery management, swappable fans and ease of maintenance.To empower customers to make the optimal choice for their unique energy needs, the Ultron DPS series includes three different cabinet sizes: 160 kVA UPS~200 kVA UPS ; 300 kVA UPS~500 kVA UPS.

    Excellent power performance and high system availability of the Ultron DPS provide customers with the benefits of a stable power supply, high power efficiency, low capital investment and low overall operation cost. To increase system reliability in the challenging electrical environments common for today’s businesses, Delta has designed the Ultron DPS with an input voltage range -40% ~ +20%, for clients looking to build a foundation on a N+X redundancy / hot-standby configuration. Intelligent fan speed control and redundant fan design that prevents overheating is also featured in the Ultron DPS.

    With its state-of-art design, intelligent fan speed control and redundant fan design, Delta’s Ultron DPS UPS series provides a cornerstone for power performance and efficiency.

      

    Applications: Data Center Telecom Industrial Network Security Lab Medical Metro

    Control and LCD Display Panel, InsightPower Manager

     

    Delta Ultron DPS 160~400kVA Efficiency is Tested by TÜV

    The Ultron DPS Efficiency is Tested by TÜV.

     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Comment *
    How soon are you looking to purchase? *
    Subscribe Newsletter *
    Please enter the characters *
     

    top

    SUBSCRIBE NEWSLETTER