• Delta UPS Amplon family - 1kVA or higher, Single-Phase UPS
  • RX Series UPS, Single Phase, 1/2/3 kVA, 120 V

    Features

    Availability
    True online double-conversion topology
    Microprocessor control optimizes reliability
    Cold-start capability provides temporary battery power when the utility power is out
    Generator compatibility ensures continuous and reliable power
    Green with Low TCO
    High output power factor 0.9 provides more real power to critical loads
    High input power factor (pf > 0.99) and low Voltage Harmonic Distortion (vTHD ≤ 3%) saves on upstream investment
    Wide input voltage range reduces the chance of using the battery and extends battery life
    Fan speed control by load level maximizes efficiency and reduces audible noise
    Flexibility
    Convertible rack and tower configuration in 2U size cabinet
    Excellent local communications through rotatable LCD display
    Intelligent management software connectivity via RS232 or USB port
    Optional Mini SNMP monitoring card
     

    Product available regions:

    North America Latin America
     

      

     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Comment *
    How soon are you looking to purchase? *
    Subscribe Newsletter *
     

    top