PRODUCT LIST

Ultron DPS Series UPS, Three Phase, 60/80/100/120 kVA

Technical Specifications

DISCONTINUED : recommended replacement product  HPH 60/80/100/120 kW.
 
Model
DPS-60K / DPS-80K / DPS-100K / DPS-120K
Power Rating
 
● DPS-60K
60 kVA / 54 kW
● DPS-80K
80 kVA / 72 kW
● DPS-100K
100 kVA / 90 kW
● DPS-120K
120 kVA / 108 kW
Input
 
Nominal Voltage
380/220, 400/230 Vac (3 phase, 4-wire + G)
Voltage Range
-45%~20% (208~477 Vac) *1
Current Harmonic Distortion
≤ 3% *2
Power Factor
> 0.99
Frequency
50/60 ± 5 Hz
Output
 
Voltage
380/220, 400/230 Vac (3 phase, 4-wire + G)
Output Power Factor
0.9
Voltage Harmonic Distortion
≤ 3% (linear load)
Voltage Regulation
± 1% (static)
Frequency
50/60 ± 0.05 Hz
Overload Capability
≤ 125%: 10 minutes
 
≤ 150%: 1 minute
Display
Mimic LCD supports multi-language and LED indicators
Interface
 
Standard
RS232 x 1, Smart slot x 2, Dry contact output x 6, Dry contact input x 7,
Management Peripherals
Parallel port x 2, SNMP card, Modbus card, Relay I/O control card, EnviroProbe
Conformance
 
Safety & EMC
EN 62040-1, CE, IEC 61000-4, IEC 62040-2
Efficiency
 
AC-AC
Up to 94%
ECO Mode
Up to 97%
Environment
 
Operating Temperature
0~40°C
Relative Humidity
0~90% (non-condensing)
Audible Noise
 
● DPS-60K
70 dBA
● DPS-80K/100K
72 dBA
● DPS-120K
73 dBA
Other Features
 
Parallel Redundancy & Expansion
Yes (up to 4 units)
Emergency Power Off
Yes (local and remote)
Event Log
500 records
Physical
 
Dimensions (W x D x H)
520 x 975 x 1695 mm
Weight
 
● DPS-60K
300 kg
● DPS-80K
330 kg
● DPS-100K
360 kg
● DPS-120K
390 kg
*1: When input voltage is 208~300 Vac, the sustainable loading is from 70% to 100% of the UPS capacity.
*2: When input harmonic distortion is less than 1%.

All specifications are subject to change without prior notice.

top