PRODUCT LIST

  • Delta VX series UPS, 600/1000VA
  • VX Series UPS, Line-interactive, 600/1000 VA

    Technical Specifications

    Model
    VX-600VA / VX-1000VA
    Power Rating
     
    ● VX-600VA
    600 VA / 360 W
    ● VX-1000VA
    1000 VA / 600 W
    Input
     
    Nominal Voltage
    230 Vac
    Voltage range
    140-300 Vac (full load)
    Nominal Frequency
    50/60 Hz
    Output
     
    Voltage
    230 Vac ± 10% (Battery mode)
    Frequency Range
    50/60 Hz ± 1 Hz
    Waveform (Batt. Mode)
    Simulated Sinewave
    Receptacle
     
    ● VX-600VA
    India Socket x 3
    ● VX-1000VA
    India Socket x 4
    Battery
     
    Battery Type & Number
     
    ● VX-600VA
    12V/7Ah x 1
    ● VX-1000VA
    12V/7Ah x 2
    Recharge Time
    4~6 hours to 90%
    Cold Start
    Yes
    Indicator
    LED
    Communication Interface
     
    Standard
     
    ● VX-600VA
    N/A
    ● VX-1000VA
    USB port x 1
    Environment
     
    Operating Temperature
    0~40ºC
    Altitude
    0-1000 m
    Relative Humidity
    0-90% RH (Non-condensing)
    Audible Noise
    < 40 dB
    Conformance
     
    Safety
    BIS
    Physical
     
    ● VX-600VA
    Dimensions (W x D x H): 101 x 279 x 142 mm
     
    Net Weight: 4.2 Kg
    ● VX-1000VA
    Dimensions (W x D x H): 130 x 320 x 182 mm
     
    Net Weight: 7.8 Kg
    All specifications are subject to change without prior notice.
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Phone *
    State / City
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top